Semikron Danfoss logo

02645720

SKN 503/18 SG

Capsule

Product specifications

Characteristic
Value
CaseE25
Chip TechnologyDiode
Current (A)507 A
Dimensions (LLxBBxHH) mmD42x14,5
FeaturesSealed metal case with epoxy insulationCapsule package for double sided coolingReverse voltage up to 2200 VCooling with heatsinks (double or single sided)
HousingCapsule
Part Number02645720
Product LineCapsule
Product StatusNot for new designs
Product TypeSKN 503/18 SG
Surge Current (A)7000 A
TechnologyDiodes
Typical ApplicationsAll-purpose high power rectifier diodesIndustrial high power drives and traction applicationsNon-controllable and half-controllable rectifiersFree-wheeling diodesSnubber network:
Voltage (V)1800 V