
230B0890
SKN 503/12 SG
Capsule
230B0890
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 507 A |
| Surge current (A) | 7000 A |
| Voltage (V) | 1200 V |
| Legacy part number | 02645710 |
| Product line | Capsule |
| Housing | Capsule |
| Case | E25 |
| Dimensions (LxWxH) | D42x14,5 |
| Technology | Diodes |
| Chip technology | Diode |
| Features | Sealed metal case with epoxy insulationCapsule package for double sided coolingReverse voltage up to 2200 VCooling with heatsinks (double or single sided) |
| Typical applications | All-purpose high power rectifier diodesIndustrial high power drives and traction applicationsNon-controllable and half-controllable rectifiersFree-wheeling diodesSnubber network: |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.077 Kilogram |
| Net weight | 0.07 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |