Semikron Danfoss logo

230B0781

SKN 390/16

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE15
Chip technologyStandard recovery
Country of originBrazil
Current (A)390 A
Dimensions (LxWxH)190SW32M16
FeaturesReverse voltages up to 1600 VHermetic metal case with ceramic insulatorThreaded stud ISO M16,M20 x1,5mm or 3/4” 16 UNF-2ASKN: anode to studSKR: cathode to stud
HousingStud Screw Fit
Legacy part number02643720
Product lineStud Screw Fit
Product StatusIn Production
Surge current (A)9000 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 1,0 μF, 20 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 25 kΩ (P<sub>R</sub> = 20 W)
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.275 Kilogram
Net weight0.25 Kilogram
Proposition 65Cancer and Reproductive Harm