
230B0304
SKN 240/16 UNF
Stud Screw Fit
Product specifications
Characteristic | Value |
---|---|
Case | E15 |
Chip technology | Standard recovery |
Country of origin | Brazil |
Current (A) | 240 A |
Dimensions (LxWxH) | 190SW32M16 |
Features | Reverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M16 x 1,5SKN / SKR 240/04 ... /16 also available with threaded stud 3/4 - 16 UNF (e.g. SKR 240/12 UNF)SKN: anode to stud |
Housing | Stud Screw Fit |
Legacy part number | 02236761 |
Product Status | In Production |
Product line | Stud Screw Fit |
Surge current (A) | 6000 A |
Technology | Diodes |
Type | Stud Screw Fit |
Typical applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,5 μA, 30 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W) |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |