
230B0258
SKN 20/16
Stud Screw Fit
Product specifications
Characteristic | Value |
---|---|
Case | E9 |
Chip technology | Standard recovery |
Country of origin | Brazil |
Current (A) | 20 A |
Dimensions (LxWxH) | 130SW11M6 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M6SKN: anode to stud |
Housing | Stud Screw Fit |
Legacy part number | 02234980 |
Product line | Stud Screw Fit |
Product Status | In Production |
Surge current (A) | 375 A |
Technology | Diodes |
Type | Stud Screw Fit |
Typical applications | All‐purpose mean power rectifier diodesCooling via metal plates or heatsinkNon‐controllable and half‐controllable rectifiersFree‐wheeling diodesRecommended snubber netword: R<sub>C</sub>: 0,05µF, 200 Ω (P<sub>R</sub> = 1 W), R<sub>P</sub> = 150 kΩ (P<sub>R</sub> = 4 W) |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.012 Kilogram |
Net weight | 0.011 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |