Semikron Danfoss logo

02642810

SKN 163/16 L185 c/ espag vermelho

Stud Screw Fit

Product specifications

Characteristic
Value
Chip TechnologyStandard recovery
Current (A)163 A
FeaturesReverse voltages up to 1600 VHermetic metal cases with glass insulator and epoxy resin reinforcement.Optional Silicone SleeveThreaded stud 3/8” – 24 UNFSKN: anode to stud
HousingStud Screw Fit
Part Number02642810
Product LineStud Screw Fit
Product StatusIn production new
Product TypeSKN 163/16 L185 c/ espag vermelho
Surge Current (A)2500 A
TechnologyDiodes
Typical ApplicationsRotating rectifiers for brushless generatorsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: RC: 0,25 µF, 50 Ω (PR = 2 W), RP: 50 KΩ (PR = 20 W)
Voltage (V)1600 V