Semikron Danfoss logo

230B0281

SKN 130/18

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE14
Chip technologyStandard recovery
Country of originBrazil
Current (A)130 A
Dimensions (LxWxH)165SW24M12
FeaturesReverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M12 (also 1/2 - 20 UNF, 3/8 - 24 UNF and M12 x 1,5)SKR: cathode to stud
HousingStud Screw Fit
Legacy part number02235340
Product lineStud Screw Fit
Product StatusIn Production
Surge current (A)2500 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifierFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,25 µF, 50 Ω, (P<sub>R</sub> = 2 W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W)
Voltage (V)1800 V

General specifications

Characteristic
Value
Gross weight0.106 Kilogram
Net weight0.096 Kilogram
Proposition 65Cancer and Reproductive Harm