
230B0515
SKN 130/16 M12X1,5
Stud Screw Fit
230B0515
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 130 A |
| Surge current (A) | 2500 A |
| Voltage (V) | 1600 V |
| Legacy part number | 02629070 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | E14 |
| Dimensions (LxWxH) | 165SW24M12 |
| Technology | Diodes |
| Chip technology | Standard recovery |
| Features | Reverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M12 (also 1/2 - 20 UNF, 3/8 - 24 UNF and M12 x 1,5)SKR: cathode to stud |
| Typical applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifierFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,25 µF, 50 Ω, (P<sub>R</sub> = 2 W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.106 Kilogram |
| Net weight | 0.096 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |