Semikron Danfoss logo

230B6562

SKM800GB12M7X

SEMITRANS 3, SemiSeal

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)800 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT M7
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532With H<sub>2</sub>S protectionWith improved humidity robustness
Additional featuresSemiSeal
Typical applicationsAC inverter drivesUPSSolar energyEnergy storage

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SKM800GB12M7X is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid