
22890435
SKM800GA176D
SEMITRANS 4
22890435
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Dimensions (LxWxH) | 106x62x37 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub> |
| Housing | SEMITRANS 4 |
| Legacy part number | 22890435 |
| Product line | SEMITRANS |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Single Switch |
| Type | SEMITRANS 4 |
| Typical applications | AC inverter drives mains 575 - 750 V ACPublic transport (auxiliary syst.)Wind power |
| Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |