
21915710
SKM800GA125D 03071
SEMITRANS 4
Product specifications
Characteristic | Value |
---|---|
Chip technology | NPT IGBT (Ultrafast) |
Country of origin | Italy |
Current (A) | 600 A |
Dimensions (LxWxH) | 106x62x37 |
Features | Homogeneous SiNPT-IGBTV<sub>CE(sat) </sub>with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub> |
Housing | SEMITRANS 4 |
Legacy part number | 21915710 |
Product Status | In Production |
Product line | SEMITRANS |
Technology | IGBT |
Topology | Single Switch |
Type | SEMITRANS 4 |
Typical applications | Resonant inverters up to 100 kHzInductive heatingElectronic welders at f<sub>sw</sub> > 20 kHz |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |