
22895030
SKM75GB17E4
SEMITRANS 2
22895030
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Slovakia |
| Current (A) | 75 A |
| Dimensions (LxWxH) | 94x34x30 |
| Features | IGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532 |
| Housing | SEMITRANS 2 |
| Legacy part number | 22895030 |
| Product line | SEMITRANS |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | SEMITRANS 2 |
| Typical applications | AC inverter drivesUPSElectronic weldersWind powerPublic transport |
| Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.17 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |