
22892010
SKM75GB12T4
SEMITRANS 2
22892010
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 75 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 2 |
| Dimensions (LxWxH) | 94x34x30 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | IGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic welders at fsw up to 20 kHz |
| Legacy part number | 22892010 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.17 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/skm75gb12t4-m07-22892010vm07">SKM75GB12T4-M07</a> |