Semikron Danfoss logo

22896010

SKM75GB12F4

SEMITRANS 2

Product specifications

Characteristic
Value
Current (A)75 A
Voltage (V)1200 V
TopologyHalf-Bridge
HousingSEMITRANS 2
Chip technologyIGBT 4 High Speed (Trench)
Country of originSlovakia
Dimensions (LxWxH)94x34x30
FeaturesHigh speed trench and field-stop IGBTCAL4 ultra-fast = soft switching 4. generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityFor higher switching frequencies above 15kHzUL recognized, file no. E63532
Legacy part number22896010
Product lineSEMITRANS
Product StatusIn Production New
TechnologyIGBT
Typical applicationsUPSElectronic weldersInductive heatingSwitched mode power supplies

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm