
230B6564
SKM600GM12M7X
SEMITRANS 3, No accessory, SemiSeal
230B6564
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Voltage (V) | 1200 V |
| Topology | AC Switch |
| Product line | SEMITRANS |
| Housing | SEMITRANS 3 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | IGBT |
| Chip technology | IGBT M7 |
| Features | V<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sFast & soft switching inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532With H<sub>2</sub>S protectionWith improved humidity robustness |
| Additional features | SemiSeal |
| Typical applications | Matrix InverterBidirectional switch |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKM600GM12M7X is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |