Semikron Danfoss logo

22892098VM07

SKM600GB12T4-M07

SEMITRANS 3, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)600 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT 4 Fast (Trench)
FeaturesIGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSElectronic welders at fsw up to 20 kHz
VariantHP-PCM
Variant DescriptionThe SKM600GB12T4-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/skm600gb12t4-m04-22892098vm04">SKM600GB12T4-M04</a><a href="/products/p/skm600gb12t4-m07-22892098vm07">SKM600GB12T4-M07</a><a href="/products/p/skm600gb12t4-22892098">SKM600GB12T4</a>

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm