Semikron Danfoss logo

22894300

SKM600GB12M7

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)600 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT M7
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sFast &amp; soft switching inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSElectronic weldersPower supplies
Legacy part number22894300

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skm600gb12m7-m04-22894300vm04">SKM600GB12M7-M04</a><a href="/products/p/skm600gb12m7-22894300">SKM600GB12M7</a>