Semikron Danfoss logo

22892092

SKM600GB12E4

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)600 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesIGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 12kHzUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPS
Legacy part number22892092
Variants<a href="/products/p/skm600gb12e4-m04-22892092vm04">SKM600GB12E4-M04</a><a href="/products/p/skm600gb12e4-m07-22892092vm07">SKM600GB12E4-M07</a><a href="/products/p/skm600gb12e4-22892092">SKM600GB12E4</a>

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm