
22895570
SKM600GB07E3
SEMITRANS 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Slovakia |
Current (A) | 600 A |
Dimensions (LxWxH) | 106x62x31 |
Features | V<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>cnom</sub>Fast & soft switching inverse CAL diodesInsulated copper baseplate using DCB Technology (Direct Copper Bonding)With integrated gate resistor |
Housing | SEMITRANS 3 |
Legacy part number | 22895570 |
Product line | SEMITRANS |
Product Status | In Production New |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMITRANS 3 |
Typical applications | AC inverter drivesUPSElectronic welders |
Voltage (V) | 650 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.32 Kilogram |
Net weight | 0.31 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |