Semikron Danfoss logo

22895080VM04

SKM600GA17E4-M04

SEMITRANS 4, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)600 A
Voltage (V)1700 V
TopologySingle Switch
Product lineSEMITRANS
HousingSEMITRANS 4
Dimensions (LxWxH)106x62x37
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesIGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSElectronic weldersSwitched reluctance motor
VariantHALA P8
Variant DescriptionThe SKM600GA17E4-M04 is a 1700 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/skm600ga17e4-m04-22895080vm04">SKM600GA17E4-M04</a><a href="/products/p/skm600ga17e4-22895080">SKM600GA17E4</a>

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm