Semikron Danfoss logo

22892110

SKM600GA12T4

SEMITRANS 4

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)600 A
Voltage (V)1200 V
TopologySingle Switch
Product lineSEMITRANS
HousingSEMITRANS 4
Dimensions (LxWxH)106x62x37
TechnologyIGBT
Chip technologyIGBT 4 Fast (Trench)
FeaturesIGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSSwitched reluctance motor
Legacy part number22892110

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm