
22892000
SKM50GB12T4
SEMITRANS 2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 Fast (Trench) |
Country of origin | Slovakia |
Current (A) | 50 A |
Dimensions (LxWxH) | 94x34x30 |
Features | IGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532 |
Housing | SEMITRANS 2 |
Legacy part number | 22892000 |
Product Status | In Production |
Product line | SEMITRANS |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMITRANS 2 |
Typical applications | AC inverter drivesUPSElectronic welders at fsw up to 20 kHz |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.17 Kilogram |
Net weight | 0.16 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |