Semikron Danfoss logo

22892097

SKM450GB12T4D1

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakiaGermany
Current (A)450 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT 4 Fast (Trench)
FeaturesIGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532SKM…D1: increased diode performance
Typical applicationsAC inverter drivesUPSElectronic welders at fsw up to 20 kHz
Legacy part number22892097
Variants<a href="/products/p/skm450gb12t4d1-m04-22892097vm04">SKM450GB12T4D1-M04</a><a href="/products/p/skm450gb12t4d1-22892097">SKM450GB12T4D1</a>

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm