
22892091
SKM450GB12E4D1
SEMITRANS 3
22892091
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 450 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 3 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | IGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 12kHzUL recognized, file no. E63532SKM…D1: increased diode performance |
| Typical applications | AC inverter drivesUPS |
| Legacy part number | 22892091 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/skm450gb12e4d1-m04-22892091vm04">SKM450GB12E4D1-M04</a><a href="/products/p/skm450gb12e4d1-m06-22892091vm06">SKM450GB12E4D1-M06</a><a href="/products/p/skm450gb12e4d1-22892091">SKM450GB12E4D1</a> |