Semikron Danfoss logo

22895010

SKM400GB17E4

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)400 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesIGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSElectronic weldersPublic transportWind power
Legacy part number22895010
Variants<a href="/products/p/skm400gb17e4-m04-22895010vm04">SKM400GB17E4-M04</a><a href="/products/p/skm400gb17e4-22895010">SKM400GB17E4</a>

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm