Semikron Danfoss logo

22890710VM04

SKM400GB176D-M04

SEMITRANS 3, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)300 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub>
Typical applicationsAC inverter drivesmains 575 - 750 V ACPublic transport (auxiliary syst.)Wind power

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SKM400GB176D-M04 is a 1700 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/skm400gb176d-m04-22890710vm04">SKM400GB176D-M04</a><a href="/products/p/skm400gb176d-22890710">SKM400GB176D</a>