Semikron Danfoss logo

22890635

SKM400GB126D

SEMITRANS 3

Product specifications

Characteristic
Value
Current (A)300 A
Voltage (V)1200 V
TopologyHalf-Bridge
HousingSEMITRANS 3
Chip technologyIGBT 3 (Trench)
Country of originSlovakia
Dimensions (LxWxH)106x62x31
FeaturesTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub>UL recognized, file no. E63532
Legacy part number22890635
Product lineSEMITRANS
Product StatusIn Production
TechnologyIGBT
Typical applicationsAC inverter drivesUPSElectronic welders

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skm400gb126d-m04-22890635vm04">SKM400GB126D-M04</a>