
22895550VM04
SKM400GB07E3-M04
SEMITRANS 3, HALA P8
22895550VM04
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 400 A |
| Voltage (V) | 650 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 3 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | V<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>cnom</sub>Fast & soft switching inverse CAL diodesInsulated copper baseplate using DCB Technology (Direct Copper Bonding)With integrated gate resistor |
| Typical applications | AC inverter drivesUPSElectronic welders |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA P8 |
| Variant Description | The SKM400GB07E3-M04 is a 650 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + Phase Change Material HALA P8 |
| Variants | <a href="/products/p/skm400gb07e3-m04-22895550vm04">SKM400GB07E3-M04</a><a href="/products/p/skm400gb07e3-22895550">SKM400GB07E3</a> |