
21916030
SKM400GAL126D
SEMITRANS 3
21916030
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | Chopper/Booster |
| Product line | SEMITRANS |
| Housing | SEMITRANS 3 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Trench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub>UL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic welders |
| Legacy part number | 21916030 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |