
21916570
SKM300MLI066TAT
SEMITRANS 5
21916570
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 300 A |
| Voltage (V) | 600 V |
| Topology | 3-Level |
| Product line | SEMITRANS |
| Housing | SEMITRANS 5 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Homogeneous SiTrench = trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientIntegrated NTC temperature sensorUL recognized, file no. E63532 |
| Typical applications | UPS3-Level Inverter |
| Legacy part number | 21916570 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.32 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |