
22892073
SKM300GB12V
SEMITRANS 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | V-IGBT |
Current (A) | 300 A |
Dimensions (LxWxH) | 106x62x31 |
Features | V-IGBT = 6. Generation Trench V-IGBT (Fuji)CAL4 = Soft switching 4. Generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorUL recognized, file no. E63532Lowest switching losses at High di/dt |
Housing | SEMITRANS 3 |
Legacy part number | 22892073 |
Product Status | In Production |
Product line | SEMITRANS |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMITRANS 3 |
Typical applications | AC inverter drivesUPSElectronic welders |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |