
22894430
SKM300GB12M7
SEMITRANS 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT M7 |
Country of origin | Slovakia |
Current (A) | 300 A |
Dimensions (LxWxH) | 106x62x31 |
Features | V<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sFast & soft switching inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532 |
Housing | SEMITRANS 3 |
Legacy part number | 22894430 |
Product line | SEMITRANS |
Product Status | In Production New |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMITRANS 3 |
Typical applications | AC inverter drivesUPSElectronic weldersPower supplies |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.32 Kilogram |
Net weight | 0.31 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |