Semikron Danfoss logo

22896070VM04

SKM300GB12F4-M04

SEMITRANS 3, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)300 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT 4 High Speed (Trench)
FeaturesHigh speed trench and field-stop IGBTCAL4 ultra-fast = soft switching 4. generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityFor higher switching frequencies above 15kHzUL recognized, file no. E63532
Typical applicationsUPSElectronic weldersInductive heatingSwitched mode power supplies

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SKM300GB12F4-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/skm300gb12f4-m04-22896070vm04">SKM300GB12F4-M04</a><a href="/products/p/skm300gb12f4-m07-22896070vm07">SKM300GB12F4-M07</a><a href="/products/p/skm300gb12f4-22896070">SKM300GB12F4</a>