Semikron Danfoss logo

22896070

SKM300GB12F4

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)300 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT 4 High Speed (Trench)
FeaturesHigh speed trench and field-stop IGBTCAL4 ultra-fast = soft switching 4. generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityFor higher switching frequencies above 15kHzUL recognized, file no. E63532
Typical applicationsUPSElectronic weldersInductive heatingSwitched mode power supplies
Legacy part number22896070
Variants<a href="/products/p/skm300gb12f4-m04-22896070vm04">SKM300GB12F4-M04</a><a href="/products/p/skm300gb12f4-m07-22896070vm07">SKM300GB12F4-M07</a><a href="/products/p/skm300gb12f4-22896070">SKM300GB12F4</a>

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm