
21915520
SKM300GB066D
SEMITRANS 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Italy |
Current (A) | 300 A |
Dimensions (LxWxH) | 106x62x31 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub> |
Housing | SEMITRANS 3 |
Legacy part number | 21915520 |
Product line | SEMITRANS |
Product Status | In Production |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMITRANS 3 |
Typical applications | AC inverter drivesUPSElectronic welders |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.42 Kilogram |
Net weight | 0.31 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |