
22892330
SKM300GAL12T4
SEMITRANS 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 Fast (Trench) |
Current (A) | 300 A |
Dimensions (LxWxH) | 106x62x31 |
Features | IGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532 |
Housing | SEMITRANS 3 |
Legacy part number | 22892330 |
Product Status | In Production |
Product line | SEMITRANS |
Technology | IGBT |
Topology | Chopper/Booster |
Type | SEMITRANS 3 |
Typical applications | Electronic welders at fsw up to 20 kHzDC/DC – converterBrake chopperSwitched reluctance motor |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |