Semikron Danfoss logo

21918000

SKM25GD125D

SEMITRANS 6

Product specifications

Characteristic
Value
Current (A)25 A
Voltage (V)1200 V
TopologySixpack
HousingSEMITRANS 6
Chip technologyNPT IGBT (Ultrafast)
Country of originItaly
Dimensions (LxWxH)105x45x18
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x IcnomFast &amp; soft switching inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532
Legacy part number21918000
Product lineSEMITRANS
Product StatusNot for New Designs
TechnologyIGBT
Typical applicationsThree phase inverters for AC motor speed controlPulse frequencies also above 15 kHzDC servo and robot drives

General specifications

Characteristic
Value
Gross weight0.423 Kilogram
Net weight0.42 Kilogram
Proposition 65Cancer and Reproductive Harm