Semikron Danfoss logo

21917990

SKM25GAH125D

SEMITRANS 6

Product specifications

Characteristic
Value
Product StatusNot for New Designs
Country of originItaly
Current (A)25 A
Voltage (V)1200 V
TopologyH-Bridge
Product lineSEMITRANS
HousingSEMITRANS 6
Dimensions (LxWxH)105x45x18
TechnologyIGBT
Chip technologyNPT IGBT (Ultrafast)
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x IcnomFast &amp; soft switching inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532
Typical applicationsDC/DC – converterBrake chopperSwitched reluctance motorDC – motor
Legacy part number21917990

General specifications

Characteristic
Value
Gross weight0.423 Kilogram
Net weight0.42 Kilogram
Proposition 65Cancer and Reproductive Harm