Semikron Danfoss logo

22895650

SKM225GB07L5D1

SEMITRANS 2

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)225 A
Voltage (V)650 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 2
Dimensions (LxWxH)94x34x30
TechnologyIGBT
Chip technologyTrench 5 (L5)
FeaturesLow V<sub>CE(sat)</sub> due to Trench Stop L5 IGBT technologyFast &amp; soft inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532
Typical applicationsGrid Frequency Polarity SwitchElectronic welders
Legacy part number22895650

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm