Semikron Danfoss logo

22895140

SKM200GAR17E4

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)200 A
Voltage (V)1700 V
TopologyChopper/Booster
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesIGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532
Typical applicationsDC/DC – converterBrake chopperSwitched reluctance motor
Legacy part number22895140

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm