
22895110VM04
SKM200GAL17E4-M04
SEMITRANS 3, HALA P8
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Slovakia |
| Current (A) | 200 A |
| Dimensions (LxWxH) | 106x62x31 |
| Features | IGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532 |
| Housing | SEMITRANS 3 |
| Product line | SEMITRANS |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Chopper/Booster |
| Type | SEMITRANS 3 |
| Typical applications | DC/DC – converterBrake chopperSwitched reluctance motor |
| Variant | HALA P8 |
| Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |