
22895560VM06
SKM200GAL12VL2-M06
SEMITRANS 2, HALA HT
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | V-IGBT |
| Country of origin | SlovakiaGermany |
| Current (A) | 200 A |
| Dimensions (LxWxH) | 94x34x30 |
| Features | Insulated copper baseplate using DBC technology (Direct Bonded Copper)V-IGBT = 6. Generation Trench V-IGBT (Fuji)CAL4 = Soft switching 4. Generation CAL-diodeLowest switching losses at High di/dtIncreased power cycling capabilityWith integrated gate resistorUL recognized, file no. E63532 |
| Housing | SEMITRANS 2 |
| Product line | SEMITRANS |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Chopper/Booster |
| Type | SEMITRANS 2 |
| Typical applications | Switched reluctance motorDC/DC – converterBrake chopperElectronic welders |
| Variant | HALA HT |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.17 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |