
22895560
SKM200GAL12VL2
SEMITRANS 2
22895560
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 200 A |
| Voltage (V) | 1200 V |
| Topology | Chopper/Booster |
| Product line | SEMITRANS |
| Housing | SEMITRANS 2 |
| Dimensions (LxWxH) | 94x34x30 |
| Technology | IGBT |
| Chip technology | V-IGBT |
| Features | V-IGBT = 6. Generation Trench V-IGBT (Fuji)CAL4 = Soft switching 4. Generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorUL recognized, file no. E63532Lowest switching losses at High di/dt |
| Typical applications | Electronic weldersDC/DC – converterBrake chopperSwitched reluctance motor |
| Legacy part number | 22895560 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.17 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKM200GAL12VL2 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/skm200gal12vl2-m06-22895560vm06">SKM200GAL12VL2-M06</a><a href="/products/p/skm200gal12vl2-22895560">SKM200GAL12VL2</a> |