Semikron Danfoss logo

22892304

SKM200GAL12E4

SEMITRANS 3

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)200 A
Dimensions (LxWxH)106x62x31
FeaturesIGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 12kHzUL recognized, file no. E63532
HousingSEMITRANS 3
Legacy part number22892304
Product StatusIn Production
Product lineSEMITRANS
TechnologyIGBT
TopologyChopper/Booster
TypeSEMITRANS 3
Typical applicationsDC/DC – converterBrake chopperSwitched reluctance motor
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm