
22890740
SKM200GAL125D
SEMITRANS 3
22890740
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | Chopper/Booster |
| Product line | SEMITRANS |
| Housing | SEMITRANS 3 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | IGBT |
| Chip technology | NPT IGBT (Ultrafast) |
| Features | N channel , homogeneous SiLow inductance caseShort tail current with low temperature dependenceHigh short circuit capability, self limiting to 6 x I<sub>cnom</sub>Fast & soft inverse CAL diodesIsolated copper baseplate using DCB Direct Copper Bonding TechnologyLarge clearance (13 mm) and creepage distance (20 mm) |
| Typical applications | Switched mode power supplies at f<sub>sw </sub>> 20 kHzResonant inverters up to 100 kHzInductive heatingElectronic welders at f<sub>sw </sub>> 20 kHz |
| Legacy part number | 22890740 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |