Semikron Danfoss logo

22895610

SKM195GB07E3

SEMITRANS 2

Product specifications

Characteristic
Value
Current (A)200 A
Voltage (V)650 V
TopologyHalf-Bridge
HousingSEMITRANS 2
Chip technologyIGBT 3 (Trench)
Country of originSlovakia
Dimensions (LxWxH)94x34x30
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>cnom</sub>Fast &amp; soft switching inverse CAL diodesInsulated copper baseplate using DCB Technology (Direct Copper Bonding)With integrated gate resistor
Legacy part number22895610
Product lineSEMITRANS
Product StatusIn Production New
TechnologyIGBT
Typical applicationsAC inverter drivesUPSElectronic weldersWind powerPublic transport

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm