
22898812VM06
SKM1800GB12M7ST-M06
SEMITRANS 10, HALA HT
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT M7 |
| Country of origin | Slovakia |
| Current (A) | 1800 A |
| Dimensions (LxWxH) | 250x90x38 |
| Features | V<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilitySymmetrical current sharingLow-inductive module designHigh mechanical robustnessLow loss high density IGBT´sFast & soft switching inverse CAL diodesUL recognized, file no. E63532 |
| Housing | SEMITRANS 10 |
| Product line | SEMITRANS |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | SEMITRANS 10 |
| Typical applications | Motor DrivesUPS SystemsSolar Inverters |
| Variant | HALA HT |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |