
22892460
SKM150GM12T4G
SEMITRANS 3
22892460
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | AC Switch |
| Housing | SEMITRANS 3 |
| Chip technology | IGBT 4 Fast (Trench) |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 106x62x31 |
| Features | IGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532 |
| Legacy part number | 22892460 |
| Product line | SEMITRANS |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | Matrix InverterBidirectional switch |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |