
22895050
SKM150GB17E4
SEMITRANS 2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Current (A) | 150 A |
Dimensions (LxWxH) | 94x34x30 |
Features | IGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532 |
Housing | SEMITRANS 2 |
Legacy part number | 22895050 |
Product Status | In Production |
Product line | SEMITRANS |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMITRANS 2 |
Typical applications | AC inverter drivesUPSElectronic weldersWind powerPublic transport |
Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |