Semikron Danfoss logo

22894510

SKM150GB12M7

SEMITRANS 2

Product specifications

Characteristic
Value
Chip technologyIGBT M7
Country of originSlovakia
Current (A)150 A
Dimensions (LxWxH)94x34x30
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sFast &amp; soft switching inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532
HousingSEMITRANS 2
Legacy part number22894510
Product StatusIn Production New
Product lineSEMITRANS
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMITRANS 2
Typical applicationsAC inverter drivesUPSElectronic welders
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm